L-com

30 dB Magnet Mount GPS/GLNSS antenna 1575-1610 MHz

  • Picture of 30 dB Magnet Mount GPS/GLNSS antenna 1575-1610 MHz
Picture of 30 dB Magnet Mount GPS/GLNSS antenna 1575-1610 MHz
SKU HG-GPSGL30M-SMA
Available to Ship 41
Quantity Price
1 - 9 $50.99
10 - 24 $48.95
25 - 99 $46.91
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-Com GPS antennas provide high performance reception of navigational satellites including GPS and GLNSS.

Features
  • High Rejection SAW Filter
  • High-impact UV stabilized Polycarbonite housing, magnet mounting
  • IP67 Rated
  • Low current
  • Low-profile, rugged, compact design

Application
  • Mining & Construction
  • Public safety
  • Service vehicles
  • Public tramsportation

Key Specifications

Key Specifications

Antenna Type
GPS/GLNSS
Minimum Frequency
1.58 GHz
Maximum Frequency
1.62 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.