L-com

2.4 GHz14 dBi Three Element, Dual Polarized MIMO Panel Antenna - N-Female Connectors

  • Picture of 2.4 GHz14 dBi Three Element, Dual Polarized MIMO Panel Antenna - N-Female Connectors
  • Picture of 2.4 GHz14 dBi Three Element, Dual Polarized MIMO Panel Antenna - N-Female Connectors
Picture of 2.4 GHz14 dBi Three Element, Dual Polarized MIMO Panel Antenna - N-Female Connectors
SKU HG2414DP-3NF
Available to Ship 12
Quantity Price
1 - 9 $222.99
10 - 24 $205.15
25 - 99 $187.31
100 + Call Us
Price $222.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2414DP-3NF Flat Panel Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz frequency band.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2414DP-3NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual Polarity feed system in single enclosure
  • High gain operation
  • MIMO - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation
  • Three (3) integrated diversity antennas, single package

Application
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Supports 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • Supports IEEE 802.11 b/g/n applications
  • WiMAX, WISP, WiFi, Communication
  • Hospitality, Industrial, Municipality, MTU/MDU

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.