L-com

2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector

  • Picture of 2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
  • Picture of 2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
Picture of 2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
SKU HG2403MGU-RTP
Available to Ship 489
Quantity Price
1 - 24 $157.99
25 - 49 $142.19
50 - 99 $126.39
100 + Call Us
Price $157.99

All Prices are in US Dollars and do not include duties



This very compact yet high performance Dual Band mobile WiFi antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired.

The Dual-Band design of this antenna eliminates the need to purchase different antennas for each frequency. In the 2.4 GHz ISM band, it is ideally suited for ISM, IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications where omni-directional coverage and low visibility are desired. In the 900 MHz band, this antenna is ideally suited for ISM, GSM and RFID applications as well as 900MHz wireless LAN and Cellular systems.

This compact antenna features a standard TAD/NMO Motorola-type mobile base coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable. A fixed mount is also available for permanent installation through the roof or other vehicle surface.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Application
  • 2.4 GHz and 900 MHz Wireless Video Systems
  • Multipoint and Mobile Applications
  • 802.11b, 802.11g, 802.11n and Bluetooth® compatible (2.4 GHz Band)
  • ISM, GSM, RFID, 900 MHz Cellular compatible (900 MHz Band)

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.