L-com

2.4 GHz/900 MHz 3 dBi Omni Antenna - NMO Connector

  • Picture of 2.4 GHz/900 MHz 3 dBi  Omni Antenna - NMO Connector
Picture of 2.4 GHz/900 MHz 3 dBi  Omni Antenna - NMO Connector
SKU HG2403U-NMO
Available to Ship 433
Quantity Price
1 - 24 $93.99
25 - 49 $84.59
50 - 99 $75.19
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



This very compact mobile-mount dual band omni antenna is designed to operate in 2.4 GHz or 900 MHz bands and provides broad coverage and 3 dBi gain. The Dual-Band design of this antenna eliminates the need to purchase different antennas for each frequency. In the 2.4 GHz ISM band, it is ideally suited for ISM, IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications where omni-directional coverage and low visibility are desired. In the 900 MHz band, this antenna is ideally suited for ISM, GSM and RFID applications as well as 900MHz wireless LAN and Cellular systems.

This RF antenna is only 2.7" long and features an aesthetic black finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Can be used with 2.4 GHz and 900 MHz systems
  • Weather-Proof
  • TAD/NMO Mounting System

Application
  • 2.4 GHz and 900 MHz Wireless Video Systems
  • Multipoint and Mobile Applications
  • 802.11b, 802.11g, 802.11n and Bluetooth® compatible (2.4 GHz Band)
  • ISM, GSM, RFID, 900 MHz Cellular compatible (900 MHz Band)

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
NMO Mount
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.