Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4 GHz 9 dBi Rubber Duck Antenna - N-Male Connector

  • Picture of 2.4 GHz 9 dBi  Rubber Duck Antenna - N-Male Connector
  • Picture of 2.4 GHz 9 dBi  Rubber Duck Antenna - N-Male Connector
Picture of 2.4 GHz 9 dBi  Rubber Duck Antenna - N-Male Connector
SKU HG2409RD-NM
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 9 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

Measuring 15" long, this flexible antenna features a tilt-and-swivel N-Male connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement

Features
  • N-Male Connector
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • High Performance - 9 dBi
  • Tilt and swivel design

Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.