L-com

2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector - 5 Pack

  • Picture of 2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector - 5 Pack
  • Picture of 2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector - 5 Pack
  • Picture of 2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector - 5 Pack
Picture of 2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector - 5 Pack
SKU HG2409UDT-PRO-5PK
  Available for backorder
Quantity Price
1 - 4 $727.99
5 - 9 $698.87
10 - 24 $669.75
25 + Call Us
Price $727.99

All Prices are in US Dollars and do not include duties



The HyperLink Wireless brand of UDT-Series omnidirectional antennas are versatile and offer high performance standards. These antennas feature an electrical down-tilt design, all weather operation and include pole mounting hardware.

Features
  • Commercial Grade Radiating Elements
  • Integral N-Female connector
  • Durable UV-stable fiberglass radome
  • Electrical Down Tilting Pattern for Excellent Coverage
  • Includes heavy duty pole mounting brackets

Application
  • IEEE 802.11b/g Wireless LAN
  • ISP Base Stations
  • 2.4 GHz ISM Band
  • Multipoint and Mesh Applications
  • Public Wireless Hotspot/WiFi Access Points

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.