L-com

2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-TNC Plug Connector

  • Picture of 2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-TNC Plug Connector
  • Picture of 2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-TNC Plug Connector
Picture of 2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-TNC Plug Connector
SKU RE09U-RTP
Available to Ship 4
Quantity Price
1 - 9 $167.99
10 - 24 $164.63
25 - 99 $161.27
100 + Call Us
Price $167.99

All Prices are in US Dollars and do not include duties



This WiFi antenna is ideally suited for applications where 360 degree coverage is desired. This antenna features a weighted magnetic base suitable for use on a tabletop or shelf. It can be used both indoors and outdoors to achieve up to double the range of "rubber duck" and PC card internal antennas. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4 GHz ISM band and 2.36 GHz CDMA band.

This antenna features a magnetic base with attached 4 foot cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Constructed for all weather operation, the RE09U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the RE09U to be mounted in up or down positions.

This antenna can be installed in up or down positions, and optional antenna mounts are available.

Custom connectors can be ordered. Contact L-Com sales for more information.

Features
  • Magnetic base with 4 ft. coax lead
  • Double the range of "rubber duck" antennas
  • Compact, lightweight design
  • Durable UV-stable fiberglass radome
  • Vented end cap and drain holes in base

Application
  • 2.4 GHz ISM Band & 2.36 GHz CDMA Band
  • IEEE 802.11b/g/n
  • Wireless Video Systems & Multipoint and Mobile Applications
  • Bluetooth®, Public Wireless Hotspot and WiFi

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.