L-com

2.4 GHz 9 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connectors

  • Picture of 2.4 GHz 9 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connectors
  • Picture of 2.4 GHz 9 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connectors
Picture of 2.4 GHz 9 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connectors
SKU HG2409XP
  Available for backorder
Quantity Price
1 - 24 $93.99
25 - 49 $84.59
50 - 99 $75.19
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



The Hyperlink HG2409XP is a high performance flat patch antenna designed with two independent cross polarized internal antennas fed via (2) connectors. Suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) band, the HG2409XP is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Cross Polarized

The HG2409XP features two independent antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

The HG2409XP is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. In addition, the optional HGX-PMT06 can be purchased for mounting the HG2458-11XP to 1.2" to 2" diameter masts. This mounting kit attaches directly to the back of the antenna.

Click on the Downloads tab for additional information and complete specifications.


Features
  • All weather operation
  • Dual polarity feed system - (2) N-Female connectors
  • Dual Slant Antenna - Independent cross polarized (X-Pol) antennas within one enclosure
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • Optional tilt-and-swivel pole mount kit available

Application
  • 2.4 GHz Wireless LAN systems
  • Dual diversity / dual antenna MIMO radios
  • IEEE 802.11b/g/n applications
  • Public wireless hotspots
  • 2.4 GHz wireless video systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.