L-com

2.4 GHz 8.5 dBi Omni Antenna w/ Magnetic Mount - 10ft RP-TNC Plug Connector

  • Picture of 2.4 GHz 8.5 dBi Omni Antenna w/ Magnetic Mount - 10ft RP-TNC Plug Connector
  • Picture of 2.4 GHz 8.5 dBi Omni Antenna w/ Magnetic Mount - 10ft RP-TNC Plug Connector
Picture of 2.4 GHz 8.5 dBi Omni Antenna w/ Magnetic Mount - 10ft RP-TNC Plug Connector
SKU HG2409MGU-RTP
Available to Ship 4
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



The HyperLink Wireless brand of omnidirectional antennas with magnetic base are versatile and economical yet maintain high performance standards. These antennas feature the HGV-series antenna and include a magnetic base.

Features
  • Compact, lightweight design
  • Double the range of "rubber duck" antennas
  • Durable UV-stable fiberglass radome
  • Magnetic base with 10 ft. coax lead
  • Vented end cap and drain holes in base

Application
  • 2.4 GHz ISM Band & 2.36 GHz CDMA Band
  • Bluetooth®, Public Wireless Hotspot and WiFi
  • IEEE 802.11b/g/n
  • Wireless Video Systems & Multipoint and Mobile Applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.