L-com

2.4 GHz 8 dBi Round Patch Antenna - 10in N-Female Connector

  • Picture of 2.4 GHz 8 dBi Round Patch Antenna - 10in N-Female Connector
  • Picture of 2.4 GHz 8 dBi Round Patch Antenna - 10in N-Female Connector
  • Picture of 2.4 GHz 8 dBi Round Patch Antenna - 10in N-Female Connector
Picture of 2.4 GHz 8 dBi Round Patch Antenna - 10in N-Female Connector
SKU HG2408P-NF
Available to Ship 16
Quantity Price
1 - 24 $74.99
25 - 49 $67.49
50 - 99 $59.99
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



Looks like a Smoke Detector!
The HyperGain HG2408P series is a very compact round WiFi patch antenna providing 8 dBi gain with very broad coverage. It is suitable for indoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n, and public wireless hotspot applications. This antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure.

The HG2408P can be installed for horizontal or vertical polarization and can be mounted flat against the wall or ceiling. Its unique design allows the cable to exit out of the side or from the back of the unit which is ideal for mounting in locations that require the cable to be hidden. In addition, optional mounting brackets are available for this antenna.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • 10 inch low-loss coax cable, optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome
  • Compact size that looks like a smoke detector, cable can be hidden when mounting
  • Low-loss solid brass element & DC Short lightning protecting

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • Indoor Application Use Only
  • WiFi & Wireless Video Systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Ceiling or Wall
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.