L-com

2.4 GHz 8 dBi RH Circular Polarized Patch Antenna - 4ft N-Male Connector

  • Picture of 2.4 GHz 8 dBi RH Circular Polarized Patch Antenna - 4ft N-Male Connector
  • Picture of 2.4 GHz 8 dBi RH Circular Polarized Patch Antenna - 4ft N-Male Connector
Picture of 2.4 GHz 8 dBi RH Circular Polarized Patch Antenna - 4ft N-Male Connector
SKU HG2409PCR-NM
Available to Ship 260
Quantity Price
1 - 24 $89.99
25 - 49 $80.99
50 - 99 $71.99
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The HyperGain HG2409PCR series antennas are a compact Right Hand Polarized flat WiFi patch antenna providing 8 dBi gain with very broad coverage. The use of a circular polarized antenna on a fixed AP can be advantageous if the linear polarized remote links are constantly moving. Circular polarized antennas have equal response to either horizontal or vertical polarized antennas. It is suitable for both indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n, Bluetooth® and for public wireless hotspot applications.

Some HG2409PCR models feature 4 feet of low-loss cable enabling them to be directly connected to a radio connection without the additional expense of a pigtail cable.

The HG2409PCR WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.



Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Durable UV-stable, UL flame rated radome
  • Low-loss solid brass element & DC Short lightning protecting
  • Optional mounting brackets available
  • Optional pigtails and mounting brackets available
  • Compact size, 4.5" Square with 4 ft. low-loss coax cable

Application
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
RHCP
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.