L-com

2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector

  • Picture of 2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector
  • Picture of 2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector
Picture of 2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector
SKU HG2408U-NF
Available to Ship 1984
Quantity Price
1 - 9 $151.99
10 - 24 $139.83
25 - 99 $127.67
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



The HyperGain HG2408U is a very compact yet high performance omnidirectional WiFi antenna designed for the 2.4GHz ISM band. It is ideally suited for multipoint and mobile applications where high gain and wide coverage is desired. Additional applications include IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications.

Rugged and Weatherproof

This antenna’s construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features a heavy-duty extruded aluminum bracket and stainless steel U-Bolt for superior strength.


Features
  • 12" coax lead
  • Includes mounting system
  • All weather operation
  • Compact, lightweight design
  • Durable UV-stable fiberglass radome

Application
  • Bluetooth® & Public Wireless Hotspot
  • 2.4 GHz ISM Band
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.