L-com

2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector

  • Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector
  • Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector
Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector
SKU HG2407MGRD-RTP
Available to Ship 12
Quantity Price
1 - 24 $50.99
25 - 49 $48.95
50 - 99 $47.42
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 7 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This antenna includes a magnetic base suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

Features
  • Magnetic base with 5 ft. high performance low-loss 100-series cable
  • Superior performance
  • Compact, lightweight design
  • Flexible "Rubber Duck" antenna
  • RP-SMA Plug or RP-TNC Plug connectors

Application
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems
  • 2.4 GHz ISM Band

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.