L-com

2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector

  • Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector
  • Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector
Picture of 2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector
SKU HG2407MGRD-RSP
Available to Ship 138
Quantity Price
1 - 24 $45.99
25 - 49 $44.15
50 - 99 $42.77
100 + Call Us
Price $45.99

All Prices are in US Dollars and do not include duties



These high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antennas feature a magnetic base with 5 ft. (1.5m) High Performance Low-Loss 100-Series cable which allows the user to position the antenna away from any obstacles or interference. Available in 7 dBi and 9 dBi models.

Features
  • Compact, lightweight design
  • Flexible "Rubber Duck" antenna
  • RP-SMA Plug or RP-TNC Plug connectors
  • Superior performance
  • Magnetic base with 5 ft. high performance low-loss 100-series cable

Application
  • 2.4 GHz ISM Band
  • Wireless Video Systems
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.