L-com

2.4 GHz 7 dBi Omnidirectional MINI PRO Series Antenna - N-Male Connector

  • Picture of 2.4 GHz 7 dBi Omnidirectional MINI PRO Series Antenna - N-Male Connector
Picture of 2.4 GHz 7 dBi Omnidirectional MINI PRO Series Antenna - N-Male Connector
SKU HG2407UP-NM
Available to Ship 102
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us
Price $13.99

All Prices are in US Dollars and do not include duties



The HG2407UP-NM is an economical yet high performance omni-directional WiFi antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Constructed for all weather operation, the HG2407UP features collinear brass elements inside a durable UV-stable white fiberglass radome. The end cap is sealed with a drain holes at the base help prevent condensation build-up inside the antenna. This model features an integral N-Male connector.

Optional magnetic mounts are available, see the accessories tab for more information.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Integral N-Male connector
  • Optional magnetic mounts available
  • Can be installed indoors as well as outdoors
  • Durable UV-stable fiberglass radome for all weather operation
  • Sealed end cap and drain hole at the base for all weather operation

Application
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.