L-com

2.4 GHz 7 dBi Desktop Omni Antenna - 4ft N-Male Connector

  • Picture of 2.4 GHz 7 dBi Desktop Omni Antenna - 4ft N-Male Connector
  • Picture of 2.4 GHz 7 dBi Desktop Omni Antenna - 4ft N-Male Connector
Picture of 2.4 GHz 7 dBi Desktop Omni Antenna - 4ft N-Male Connector
SKU RE07U-NM
Available to Ship 66
Quantity Price
1 - 24 $54.99
25 - 49 $52.79
50 - 99 $51.14
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



The RE07U is a versatile high performance omnidirection WiFi antenna that delivers an impressive 7dBi gain for optimum range and coverage. This omnidirectional antenna is an ideal choice for connecting handhelds and notebooks to public Hot Spots, where the additional gain and optimized antenna placement provide longer range and a more robust link. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LAN systems operating in the 2.4GHz ISM band.

The RE07U features a magnetic base that allows it to be either used as a table top antenna or attached to metal surfaces. This antenna features an integral 4 foot low loss cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Custom connectors can be ordered. Contact Hyperlink sales for more information.

Features
  • High performance
  • 7 dBi gain
  • Compact size, 10.2 in high
  • Magnetic base
  • 4 foot coax lead

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.