L-com

2.4 GHz 5 dBi Radome Enclosed Omni Directional Antenna - NMO/TAD Connector

  • Picture of 2.4 GHz 5 dBi Radome Enclosed Omni Directional Antenna - NMO/TAD Connector
  • Picture of 2.4 GHz 5 dBi Radome Enclosed Omni Directional Antenna - NMO/TAD Connector
Picture of 2.4 GHz 5 dBi Radome Enclosed Omni Directional Antenna - NMO/TAD Connector
SKU HG2405UR-NMO
Available to Ship 24
Quantity Price
1 - 9 $189.99
10 - 24 $174.79
25 - 99 $159.59
100 + Call Us
Price $189.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2405UR-NMO is a high performance Omni-directional elevated feed antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs, public wireless hotspots, Bluetooth and other multipoint and mobile applications where high gain and wide coverage is desired. This antenna features a co-linear stacked design with an elevated feed point. This allows the antenna to operate using a very small ground plane.

Measuring 14.5" long, this antenna features an aesthetic black finish. It features a built-in shock spring and is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems.

The HG2405UR-NMO high performance 5 dBi mobile Omni-directional antenna is ideally suited for indoor and outdoor use.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Flexible base structure built into the antenna to absorb shocks to the antenna
  • Indoor and Outdoor Use, Weather-Proof construction
  • Superior Performance in a Compact size
  • TAD/NMO Mounting Connector
  • Fits Magnetic NMO base with 10 ft. high performance low-loss 195-series cable Fixed and Magnetic Mobile Mounts Available

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi & Wireless Video Systems
  • IEEE 802.11n (Pre-N, Draft-N) Applications
  • Wireless Video Systems & Multipoint and Mobile Applications

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.