L-com

2.4 GHz 5 dBi Omni Blade Antenna - SMA Male Connector

  • Picture of 2.4 GHz 5 dBi Omni Blade Antenna - SMA Male Connector
  • Picture of 2.4 GHz 5 dBi Omni Blade Antenna - SMA Male Connector
Picture of 2.4 GHz 5 dBi Omni Blade Antenna - SMA Male Connector
SKU RE05ER-SM
Available to Ship 150
Quantity Price
1 - 24 $41.79
25 - 49 $37.61
50 - 99 $33.43
100 + Call Us
Price $41.79

All Prices are in US Dollars and do not include duties



This versatile flat blade WiFi antenna delivers an impressive 5dBi gain for optimum range and coverage. This omnidirectional antenna is an ideal choice for connecting handhelds and notebooks to public Hot Spots, where the additional gain and optimized antenna placement provide longer range and a more robust link. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LAN systems operating in the 2.4GHz ISM band.

The RE05ER's rugged radome ensures this antenna can standup to abuse that other blade antennas cannot. Easy to use, the RE05ER can be mounted using hook-and-loop tape or with double-sided tape.

This antenna features an integral 19" (482mm) low loss cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Custom connectors can be ordered. Contact Hyperlink sales for more information.

Features
  • 19" coax lead
  • Rugged composite radome
  • Compact size, 6.5" long

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N, MIMO) Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems


Product Resources

Key Specifications

Key Specifications

Antenna Type
Blade
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.