L-com

2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - SMA Male Connector

  • Picture of 2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - SMA Male Connector
  • Picture of 2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - SMA Male Connector
Picture of 2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - SMA Male Connector
SKU HG2405MGU-SM
Available to Ship 589
Quantity Price
1 - 24 $131.99
25 - 49 $125.39
50 - 99 $118.79
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



This very compact yet high performance 2.4 GHz mobile omnidirectional WiFi antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This compact RF antenna features a standard TAD/NMO Motorola-type mobile base coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable terminated with a SMA Male connector. A fixed mount is also available for permanent installation through the roof or other vehicle surface.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Weather-Proof
  • Compact size
  • Fixed mounts available
  • Magnetic base with 10 ft. high performance low-loss 195-series cable

Application
  • Wireless Video Systems & Multipoint and Mobile Applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N) Applications
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.