L-com

2.4 GHz 5 dBi Dual Spatial Diversity/MIMO/802.11n Dipole Antenna 12inch N-Female Connector

  • Picture of 2.4 GHz 5 dBi Dual Spatial Diversity/MIMO/802.11n Dipole Antenna 12inch N-Female Connector
  • Picture of 2.4 GHz 5 dBi Dual Spatial Diversity/MIMO/802.11n Dipole Antenna 12inch N-Female Connector
Picture of 2.4 GHz 5 dBi Dual Spatial Diversity/MIMO/802.11n Dipole Antenna 12inch N-Female Connector
SKU HG2405SD-135-NF
Available to Ship 2
Quantity Price
1 - 24 $136.99
25 - 49 $131.51
50 - 99 $127.40
100 + Call Us
Price $136.99

All Prices are in US Dollars and do not include duties



HyperLink Wireless 3.2 x 6.2 inch flat panel MIMO antennas are available in 2.4 GHz and dual band 2.4/5.8 GHz models. These antennas are lightweight and feature an aesthetic UV-stable, white ABS UL Flame Rated radome. Multiple connector options are available.

Features
  • MIMO - Multiple-Input and Multiple-Output
  • Compact/Aesthetic design
  • Low-loss cable with multiple connector options
  • Two (2) Integrated Spatial Diversity Antennas, single package
  • Works with 1x2, 2x2 MIMO AP/Router

Application
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls
  • Indoor Wireless Hotspot
  • 1x2, 2x2 MIMO Access Points and Routers
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Supports IEEE 802.11b/g/n

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.