L-com

2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector

  • Picture of 2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
  • Picture of 2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
Picture of 2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
SKU RE05U-RSP
Available to Ship 212
Quantity Price
1 - 24 $34.09
25 - 49 $32.39
50 - 99 $30.68
100 + Call Us
Price $34.09

All Prices are in US Dollars and do not include duties



The HyperGain Range Extender is a low cost WiFi antenna kit designed for applications where 360 degree coverage is desired. It can be used indoors or outdoors to achieve greater range than standard "rubber duck" antennas or a PC card's internal antenna. It is ideally suited for IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N, MIMO) Wireless LANs and Bluetooth® applications and other systems operating in the 2.4GHz ISM band.

The magnetic base is suitable for fixing to vehicles or other metal surfaces as well as sitting on a tabletop or shelf.

This antenna features a magnetic base with attached 4 foot cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Custom connectors can also be ordered. Contact L-com sales for more information.


Features
  • High performance
  • 5 dBi gain
  • Compact size, 6" High
  • Magnetic base
  • 4 foot coax lead

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.