L-com

2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector

  • Picture of 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
  • Picture of 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
  • Picture of 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
Picture of 2.4 GHz 4 dBi Omnidirectional Antenna - N-Female Connector
SKU HGV-2404U
Available to Ship 2047
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



High Performance

The HyperGain Model HGV-2404U is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2404U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

All Weather Operation

Constructed for all weather operation, the HGV-2404U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2404U to be mounted in up or down positions.

Features
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • High Performance in a compact lightweight design
  • Includes mast mounting kit
  • Integral N-Female connector

Application
  • 2.4 GHz ISM band
  • IEEE 802.11b and 802.11g Wireless LAN
  • Public wireless hotspots
  • Multipoint and mobile applications
  • WiFi access points

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.