L-com

2.4 GHz 4 dBi Omni Antenna w/ Magnetic Mount - 10ft N-Female Connector

  • Picture of 2.4 GHz 4 dBi Omni Antenna w/ Magnetic Mount - 10ft N-Female Connector
  • Picture of 2.4 GHz 4 dBi Omni Antenna w/ Magnetic Mount - 10ft N-Female Connector
Picture of 2.4 GHz 4 dBi Omni Antenna w/ Magnetic Mount - 10ft N-Female Connector
SKU HG2404MGU-NF
Available to Ship 12
Quantity Price
1 - 9 $125.99
10 - 24 $120.95
25 - 99 $115.91
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



The HyperLink brand model HG2404MGU is and economical yet high performance omnidirectional antenna and magnetic base designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Constructed for all weather operation, the HG2404MGU features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2404MGU to be mounted in up or down positions.

The HG2404MGU features a magnetic base suitable for tabletop or mobile use. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of the antenna is required. The base features a 10 ft low-loss 195 series cable terminated with a N-Female connector. Both the antenna and base can also be purchased separately.

This antenna can also be purchased as follows:

Antenna and magnetic base with 4 ft. 195-series cable - RE04U Series
Individual antenna only - HG2404U

For additional information and complete specifications, click on the data sheet link below.


Features
  • All weather operation
  • Durable UV-Stable fiberglass radome
  • High Performance in a compact lightweight design
  • Magnetic mount base terminated with N-Female connector
  • Heavy duty magnetic base with 10 ft. low-loss 195-series cable

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN
  • Mobile and vehicle mount wireless applications
  • Multipoint applications
  • WiFi Access Points

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.