L-com

2.4 GHz 4 dBi Desktop Omni Antenna - 4ft RP-SMA Connector

  • Picture of 2.4 GHz 4 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
  • Picture of 2.4 GHz 4 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
  • Picture of 2.4 GHz 4 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
Picture of 2.4 GHz 4 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
SKU RE04U-RSP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink brand model RE04U is and economical yet high performance omnidirectional antenna and magnetic base designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

The RE04U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the RE04U to be mounted in up or down positions.

Range Extender

The RE04U is designed to connect directly to a wireless Ethernet adapter, access point or any other type of wireless device with an open antenna connection. This allows replacement of the stock antenna that is shipped with the wireless device and in most cases increases the range and performance. The RE04U features a magnetic base suitable for tabletop or mobile use. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of the antenna is required. The base features 4 ft of low-loss 195 series cable terminated with a Reverse Polarity SMA Plug connector, eliminating the need for a separate radio pigtail adapter. Both the antenna and base can also be purchased separately.

This antenna can also be purchased as follows:

Antenna and magnetic base with 10 ft. 195-series cable - HG2404MGU Series
Individual antenna only - HG2404U

For additional information and complete specifications, click on the data sheet link below.


Features
  • High Performance in a compact lightweight design
  • Durable UV-Stable fiberglass radome
  • All weather operation
  • Heavy duty magnetic base with 4 ft. low-loss 195-series cable
  • Magnetic mount base terminated with RP-SMA Plug connector

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN
  • Mobile and vehicle mount wireless applications
  • WiFi Access Points
  • Multipoint applications

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.