L-com

2.4 GHz 3 dBi White Radome Enclosed Omni Antenna - NMO/TAD Connector

  • Picture of 2.4 GHz 3 dBi White Radome Enclosed Omni Antenna - NMO/TAD Connector
Picture of 2.4 GHz 3 dBi White Radome Enclosed Omni Antenna - NMO/TAD Connector
SKU HG2403UR-NMOW
Available to Ship 40
Quantity Price
1 - 24 $75.99
25 - 49 $68.39
50 - 99 $60.79
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



This very compact 2.4GHz omni WiFi antenna provides broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features an aesthetic white finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Compact size & Weather-Proof
  • Radome Enclosed, ideal for outdoor use
  • TAD/NMO mounting system
  • Fixed mounts available

Application
  • 2.4 GHz ISM Band
  • Wireless Video Systems & Multipoint and Mobile Applications
  • Bluetooth® & WiFi
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.