L-com

2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in RP-SMA Plug Connectors

  • Picture of 2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in RP-SMA Plug Connectors
  • Picture of 2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in RP-SMA Plug Connectors
  • Picture of 2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in RP-SMA Plug Connectors
Picture of 2.4 GHz 3 dBi Spatial Diversity MIMO/802.11n Ceiling Antenna - 18in RP-SMA Plug Connectors
SKU HG2403-SDC-3RSP
  Available for backorder
Quantity Price
1 - 24 $96.29
25 - 49 $91.48
50 - 99 $86.66
100 + Call Us
Price $96.29

All Prices are in US Dollars and do not include duties



The HyperLink Wireless SDC series 2.4 GHz spatial diversity MIMO omni ceiling antennas feature three independent antenna elements in a single package. Measuring only 5.8 inches in diameter, the SDC series is designed for use with access points and routers with up to three antenna ports.

Features
  • 18in cable length with multiple connector options
  • MIMO - Multiple-Input and Multiple-Output
  • Three (3) Integrated Spatial Diversity Antennas, single package
  • Compact/Aesthetic ceiling mount design
  • Works with 1x2, 2x2, 2x3, 3x3 MIMO AP/Router

Application
  • 1x2, 2x2, 2x3, 3x3 MIMO Access Points and Routers
  • Indoor Wireless Hotspot
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls
  • Supports IEEE 802.11b/g/n

Key Specifications

Key Specifications

Antenna Type
Ceiling
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.