L-com

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - 12" Lead - RP-TNC Plug

  • Picture of 2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - 12" Lead - RP-TNC Plug
Picture of 2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - 12" Lead - RP-TNC Plug
SKU HG2403UR-BAN12RTP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These very compact 2.4GHz Omni WiFi antennas provide broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features a Black aesthetic ABS plastic radome. White radomes are also available upon request. Designed for bulkhead mounting, the HG2403UR-BAN12RTP features a 12 inch 195-series low loss pigtail terminated with either a reverse polarity TNC plug connector. Custom connectors are also available as well as custom cable types and lengths. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.


Features
  • Bulkhead mount
  • Radome Enclosed, ideal for outdoor use
  • 12" 195-series low loss antenna lead
  • Compact size

Application
  • Multipoint and Mobile Applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi and Bluetooth® applications
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.