L-com

2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female

  • Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
  • Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
  • Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
  • Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
  • Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
Picture of 2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
SKU HG2418P
  Available for backorder
Quantity Price
1 - 9 $173.99
10 - 24 $167.03
25 - 99 $160.07
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2418P is a heavy duty high performance directional flat panel antenna suitable for indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n.

Rugged and Weatherproof

This flat panel antenna features a heavy-duty UV-stable grey thermoplastic radome for all-weather operation. The HG2418P antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be installed for vertical or horizontal polarization.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Heavy duty all weather radome
  • Can be mounted for horizontal or vertical polarization
  • DC ground lightning protection
  • Includes tilt and swivel mast mount
  • N-Female connector

Application
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Subscriber sites and CPE applications
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems
  • Public wireless hotspots

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.