L-com

2.4 GHz 17 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas

  • Picture of 2.4 GHz 17 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas
  • Picture of 2.4 GHz 17 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas
Picture of 2.4 GHz 17 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas
SKU HK2417-120NF
Available to Ship 4
Quantity Price
1 - 4 $1,630.00
5 - 9 $1,564.80
10 - 24 $1,499.60
25 + Call Us
Price $1,630.00

All Prices are in US Dollars and do not include duties



The HyperLink Sectorized Omni Array features our high performance 2.4 GHz 120° sectorial antennas. Each of the three antennas in this array can be adjusted individually (0-20° up or down tilt) to compensate for the geography of the installation location. This helps ensure maximum coverage of the array for service providers in the 2.4 GHz ISM band.

Ideal for smaller applications, this sectorized omni array is available as a single fed system (1 input into 3 antennas). Since each antenna is fed from a 3-Way signal splitter, only a single radio/amplifier is required. As the system grows, additional capacity can be added by simple adding more base station radios and bypassing the splitter's array, thus feeding each antenna from a separate radio.

The sectorized omni array is designed for all-weather operation. It features heavy-duty plastic antenna radomes and stainless steel mounting systems. The array can be mounted directly onto masts 1¼" to 2" (31.7 to 50.8 mm) in dia using the provided U-Bolts. The mounting bracket can also accept 3" (76.2 mm) U-Bolts (not included) for larger masts.

For additional information and complete specifications, see the data sheet in the Downloads section.


Features
  • Also available in individual fed models
  • High performance sectorial antennas
  • Single fed model feature 3-Way signal splitter and jumper cables (included with Array)
  • Tri-Antenna Array with 360° coverage
  • 0-20° mechanical up/down tilt

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n Wireless LAN
  • Wireless Broadband Systems
  • Point to Multi-Point Systems

Key Specifications

Key Specifications

Antenna Type
Array
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.