L-com

2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors

  • Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
  • Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
  • Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
  • Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
  • Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
Picture of 2.4 GHz 16 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
SKU HG2416DP
Available to Ship 14
Quantity Price
1 - 9 $221.99
10 - 24 $204.23
25 - 99 $186.47
100 + Call Us
Price $221.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2416DP Flat Panel Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz frequency bands. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG2416DP antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual polarity feed system - (2) N-Female connectors
  • Includes tilt and swivel mast mounting
  • Vertical and horizontal polarization
  • High gain operation
  • UV-resistant radome for all-weather operation

Application
  • 2.4 GHz ISM band
  • IEEE 802.11b/g/n Wireless LAN
  • MIMO applications
  • Public wireless hotspot
  • Wireless Internet Provider "Cell" sites

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.