L-com

2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector

  • Picture of 2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector
  • Picture of 2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector
  • Picture of 2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector
Picture of 2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector
SKU HG2416P
Available to Ship 3
Quantity Price
1 - 24 $134.99
25 - 49 $121.49
50 - 99 $107.99
100 + Call Us
Price $134.99

All Prices are in US Dollars and do not include duties



The HG2419P is a high gain flat panel antenna designed specifically for IEEE 802.11b/g/n applications in the 2.4GHz ISM band. It offers superior performance in a compact and easy to install package. This antenna's innovative reflector system provides excellent front-to-back ratio, significantly reducing background noise and interference.

This antenna is ideal for use at subscriber sites, and offers a cost-effective CPE (Customer Premise Equipment) solution. It is also suitable for small base station "micro-cell" sites.

It's unique design offers a 30% lower profile than similar RF antennas from other vendors, offering a more compact alternative to Yagi or grid antennas for medium range point-to-point links.

The HG2416P antenna is supplied with a 60 degree tilt and swivel mast mount kit.

For additional information and complete specifications, click on the data sheet link.


Features
  • Low-loss solid brass elements & DC Short lightning protection
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome
  • Excellent front-to-back ratio
  • Includes tilt and swivel mast mount hardware

Application
  • Bluetooth® & Public Wireless Hotspot
  • Directional antenna applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.