L-com

2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack

  • Picture of 2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
  • Picture of 2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
  • Picture of 2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
  • Picture of 2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
Picture of 2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
SKU HG2415U-PRO-5PK
Available to Ship 15
Quantity Price
1 - 4 $1,210.00
5 - 9 $1,161.60
10 - 24 $1,113.20
25 + Call Us
Price $1,210.00

All Prices are in US Dollars and do not include duties



Professional Grade

The HyperLink HG2415U-PRO is a Professional Grade Omni-Directional antenna that can be used for Commercial installations. The antenna features high gain and superior VSWR. The unit is optimized for the 2.4GHz ISM band.

Superior Performance

A collinear Omni-Directional antenna that utilizes a center fed Collinear Dipole array that offers superior performance over the traditional bottom fed collinear designs. A center fed collinear has radiating elements that are more uniformly fed with signals of the proper amplitude and phase. In a bottom fed design, the signals that reach the upper elements have undergone significant amplitude and phase degradation. In most cases, the upper elements of an end fed design contribute little to the antennas final composite gain and pattern. In the HyperLink HG2415U-PRO, an internal copper hard-line provides a low loss path to the antenna's central splitting and phasing component. The brass radiating elements of the HG2415U-PRO utilize an air dielectric for lowest loss and superior radiating efficiency. The design is factory tuned for superior performance.

Rugged and Weatherproof

This antenna's construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features twin heavy-duty mounting brackets and U-Bolts for superior strength. The thick brass elements provide long life in hostile environments.

This antenna is also available individually in quantities of 4 or less: HG2415U-PRO.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Heavy-duty steel mounting brackets
  • Solid Brass Elements
  • Center fed collinear array
  • Commercial grade antenna
  • Integral N-Female connector

Application
  • 2.4 GHz ISM Band
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.