L-com

2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-TNC Plug Connector

  • Picture of 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-TNC Plug Connector
  • Picture of 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-TNC Plug Connector
Picture of 2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft RP-TNC Plug Connector
SKU RE14P-RTP
Available to Ship 243
Quantity Price
1 - 24 $96.29
25 - 49 $86.66
50 - 99 $77.03
100 + Call Us
Price $96.29

All Prices are in US Dollars and do not include duties



This is a high performance directional range extender WiFi antenna providing 14 dBi gain. It is suitable for both indoor and outdoor use in the 2.4GHz ISM band including IEEE 802.11b, 802.11g and 802.11n and Bluetooth® applications. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. It can be installed for either vertical or horizontal polarization, and optional mounting brackets are available.

Custom connectors can be ordered. Contact L-com sales for more information.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Compact size, 8.5" Square with low-loss coax cable
  • Durable UV-stable, UL flame rated radome
  • Low-loss solid brass elements & DC Short lightning protection
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems
  • Directional antenna applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.