L-com

2.4 GHz 14 dBi Flat Panel Antenna - Integral N-Female Connector

  • Picture of 2.4 GHz 14 dBi Flat Panel Antenna - Integral N-Female Connector
  • Picture of 2.4 GHz 14 dBi Flat Panel Antenna - Integral N-Female Connector
  • Picture of 2.4 GHz 14 dBi Flat Panel Antenna - Integral N-Female Connector
Picture of 2.4 GHz 14 dBi Flat Panel Antenna - Integral N-Female Connector
SKU HG2414P
Available to Ship 18
Quantity Price
1 - 24 $98.49
25 - 49 $88.64
50 - 99 $78.79
100 + Call Us
Price $98.49

All Prices are in US Dollars and do not include duties



HyperGain Flat Panel Antennas are high performance directional antenna products that are suitable for indoor and outdoor applications in the 2.4GHz ISM band. These directional antennas are designed for point to point and point to multipoint directional wireless applications.

Features
  • Can be installed for either vertical or horizontal polarization
  • Compact size, 8.5" Square with low-loss coax cable
  • Low-loss solid brass elements & DC Short lightning protection
  • Durable UV-stable, UL flame rated radome
  • Optional pigtails and mounting brackets available

Application
  • 2.4 GHz ISM Band
  • Bluetooth® & Public Wireless Hotspot
  • Directional antenna applications
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.