L-com

2.4 GHz 14 dBi Flat Panel Antenna - 12in N-Female Connector

  • Picture of 2.4 GHz 14 dBi Flat Panel Antenna - 12in N-Female Connector
  • Picture of 2.4 GHz 14 dBi Flat Panel Antenna - 12in N-Female Connector
Picture of 2.4 GHz 14 dBi Flat Panel Antenna - 12in N-Female Connector
SKU HG2414P-NF
Available to Ship 130
Quantity Price
1 - 24 $105.99
25 - 49 $95.39
50 - 99 $84.79
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



The HG2414P series of high performance directional flat patch WiFi antennas are suitable for indoor and outdoor applications in the 2.4GHz ISM band, including IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, and public wireless hotspots. This WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG2414P-NF can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Custom connectors can be ordered. Contact L-com sales for more information.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Compact size, 8.5" Square with low-loss coax cable
  • Low-loss solid brass elements & DC Short lightning protection
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome

Application
  • Bluetooth® & Public Wireless Hotspot
  • Directional antenna applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • WiFi & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.