L-com

2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas

  • Picture of 2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas
Picture of 2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas
SKU HK2414-120
Available to Ship Call us
Quantity Price
1 - 4 $1,120.00
5 - 9 $1,075.20
10 - 24 $1,030.40
25 + Call Us
Price $1,120.00

All Prices are in US Dollars and do not include duties



The HyperLink Sectorized Omni Array features our high performance 2.4 GHz 120° sectorial antennas. Each of the three antennas in this array can be adjusted individually (0-20° up or down tilt) to compensate for the geography of the installation location. This helps ensure maximum coverage of the array for service providers in the 2.4 GHz ISM band.

Ideal for higher system capacities, each antenna fed individually in this array. The advantages of this type of system include higher gain than the single fed systems and better isolation of each of the three antennas. Interference from adjoining antennas is reduced thus improving performance.

The sectorized omni array is designed for all-weather operation. It features heavy-duty plastic antenna radomes and stainless steel mounting systems. The array can be mounted directly onto masts 1¼" to 2" (31.7 to 50.8 mm) in dia using the provided U-Bolts. The mounting bracket can also accept 3" (76.2 mm) U-Bolts (not included) for larger masts.

For additional information and complete specifications, see the data sheet in the Downloads section.


Features
  • 0-20° mechanical up/down tilt
  • Three separate feeds provided for in this Antenna Array
  • Also available in single feed models
  • High performance sectorial antennas
  • Tri-Antenna Array with 360° coverage

Application
  • Point to Multi-Point Systems
  • Wireless Broadband Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n Wireless LAN

Key Specifications

Key Specifications

Antenna Type
Array
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.