L-com

2.4 GHz 13 dBi Dual Polarity Omnidirectional MIMO/802.11n Antenna - N-Female Connectors

  • Picture of 2.4 GHz 13 dBi Dual Polarity Omnidirectional MIMO/802.11n Antenna - N-Female Connectors
  • Picture of 2.4 GHz 13 dBi Dual Polarity Omnidirectional MIMO/802.11n Antenna - N-Female Connectors
  • Picture of 2.4 GHz 13 dBi Dual Polarity Omnidirectional MIMO/802.11n Antenna - N-Female Connectors
Picture of 2.4 GHz 13 dBi Dual Polarity Omnidirectional MIMO/802.11n Antenna - N-Female Connectors
SKU HG2413DPU
Available to Ship 7
Quantity Price
1 - 9 $463.99
10 - 24 $426.87
25 - 99 $389.75
100 + Call Us
Price $463.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2413DPU Omnidirectional Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint applications in the 2.4 GHz frequency band.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This antenna makes an ideal alternative to the Ubiquiti AirMax Omni AMO-2G13 antenna.

For additional information and complete specifications, click on data sheet link below.


Features
  • MIMO/802.11n - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation
  • Ideal alternative to the Ubiquiti AirMax Omni AMO-2G10 antenna
  • Includes mast mounting hardware
  • Two (2) integrated diversity antennas plus dual feed system in a single enclosure

Application
  • Supports 1x2 and 2x2 MIMO AP/Router
  • Supports IEEE 802.11b/g/n applications
  • WiMax, WISP, WiFi, Communication
  • 2.4 GHz Outdoor Wireless LAN systems
  • Hospitality, Industrial, Municipality, MTU/MDU

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.