L-com

2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector

  • Picture of 2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
  • Picture of 2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
  • Picture of 2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
Picture of 2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
SKU HG2412UP-NF
Available to Ship 46
Quantity Price
1 - 9 $156.99
10 - 24 $150.71
25 - 99 $144.43
100 + Call Us
Price $156.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2412UP-NF MINI PRO is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HG2412UP-NF is a mast mounting kit consisting of an extruded aluminum bracket and a pair of U-bolts which allows installation on masts up to 2.0" in diameter. To ease installation, the bracket can be installed first without the antenna. The antenna can then be mounted after the bracket is installed.

All Weather Operation

Constructed for all weather operation, the HG2412UP-NF features collinear brass elements inside a durable UV-stable white fiberglass radome with a sealed end cap. Drain holes at the base help prevent condensation build-up inside the antenna.

For additional information and complete specifications, click on data sheet link below.


Features
  • Durable UV-stable fiberglass radome for all weather operation
  • Integral N-Female connector
  • Antenna mounts included
  • Sealed end cap and drain hole at the base for all weather operation

Application
  • Bluetooth® & Public Wireless Hotspot
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.