L-com

2.4 GHz 11 dBi Dual Polarization Diversity/MIMO/802.11n Antenna - 3ft N-Male Connector

  • Picture of 2.4 GHz 11 dBi Dual Polarization Diversity/MIMO/802.11n Antenna - 3ft N-Male Connector
  • Picture of 2.4 GHz 11 dBi Dual Polarization Diversity/MIMO/802.11n Antenna - 3ft N-Male Connector
Picture of 2.4 GHz 11 dBi Dual Polarization Diversity/MIMO/802.11n Antenna - 3ft N-Male Connector
SKU RE11DP-NM
Available to Ship 153
Quantity Price
1 - 24 $84.59
25 - 49 $76.13
50 - 99 $67.67
100 + Call Us
Price $84.59

All Prices are in US Dollars and do not include duties



Polarization Diversity Antenna

The dual diversity antenna is designed with 2 totally separate cross-polarized antennas inside, the RE11DP is ideal for use with wireless access points, routers and pc cards that have dual antenna ports. It is ideally suited for IEEE 802.11b/g/n and MIMO applications, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band.

The polarization diversity feature of this WiFi antenna is useful for operating in areas susceptible to the affects of multi-path interference. By providing both spatial and cross polarization diversity, the radio's internal circuitry can select between the two receive antennas for better wireless reception. The RE11DP dual diversity antenna can be installed for horizontal or vertical polarization. This polarization diversity antenna can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

It can be installed for either vertical or horizontal polarization, and optional mounting brackets are available.

Custom connectors can be ordered. Contact Hyperlink sales for more information.

Features
  • Two (2) Integrated Polarization Diversity Antennas, single package
  • Polarization Diversity for better wireless reception
  • Compact/Aesthetic UV-stable, UL flame rated radome
  • Low-loss cable with multiple connector options

Application
  • Supports IEEE 802.11b/g/n
  • 2.4 GHz Wireless LAN and WiFi Systems
  • Access Points and Routers with Diversity or MIMO
  • Indoor and Outdoor Wireless Hotspot
  • Hotels, Schools, Business Offices, HealthCare Facilities, Shopping Malls

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.