L-com

2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna

  • Picture of 2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna
  • Picture of 2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna
  • Picture of 2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna
  • Picture of 2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna
Picture of 2.4 GHz 10 dBi Dual Polarized Mini Patch MIMO Antenna
SKU HG2410DP
Available to Ship 8
Quantity Price
1 - 24 $68.99
25 - 49 $62.09
50 - 99 $55.19
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



This very compact panel 2.4 GHz multiple-input and multiple-output (MIMO) patch antenna is designed to operate with many manufacturers' enterprise-class 802.11n MIMO access points (APs). The antenna features two integrated 2.4 GHz patch antennas in one enclosure, making it an ideal and aesthetically pleasing antenna to support demanding indoor or outdoor applications in next generation IEEE 802.11n wireless communication systems.

Designed for all weather operation, the HG2410DP features drain holes in the radome help prevent moisture build-up inside the antenna. The antenna is supplied with a 30 degree tilt and swivel mast mount kit. This allows the antenna to be positioned for optimal performance. It can be adjusted up or down from 0° to 30°. It can be mounted to a 1" (25.4 mm) to 1.7" (43.2 mm) dia. masts.


Features
  • All weather operation, Compact size, 4" x 4" x 4"
  • DC Ground lightning protecting
  • Durable UV-stable white ABS radome
  • Can be installed for either vertical or horizontal polarization
  • Two Integral N-Female connectors

Application
  • IEEE 802.11b/g/n Wireless LAN
  • 2.4 GHz ISM Band
  • 802.11n MIMO applications
  • Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.