L-com

2.4/5.8 GHz Embedded Omni-Directional PCB Antenna - U.FL Connector

  • Picture of 2.4/5.8 GHz Embedded Omni-Directional PCB Antenna - U.FL Connector
  • Picture of 2.4/5.8 GHz Embedded Omni-Directional PCB Antenna - U.FL Connector
Picture of 2.4/5.8 GHz Embedded Omni-Directional PCB Antenna - U.FL Connector
SKU HG2458-05PU-UFL
Available to Ship 3822
Quantity Price
1 - 24 $28.89
25 - 49 $26.00
50 - 99 $23.11
100 + Call Us
Price $28.89

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-05PU-UFL is a dual band 2.4/5.8 GHz omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG2458-05PU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360 degree of coverage.

This antenna features a 1.13mm coax lead terminated with a U.FL/IPX connector. Custom cable lengths and connector options are also available. Contact L-com sales for more information.

In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Designed for omni-directional applications
  • Highly efficient printed circuit board (PCB) design
  • Low profile, compact size
  • U.FL/IPX connector (custom connector options and cable lengths available)
  • Dual frequency 2.4/5.8 GHz

Application
  • Bluetooth devices
  • 2.4 GHz and 5.8 GHz band applications
  • Embedded applications requiring integration flexibility
  • IEEE 802.11a/b/g/n and 802.11ac WiFi systems
  • Integrate into self contained wireless equipment

Key Specifications

Key Specifications

Antenna Type
PCB
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
U.FL
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.