L-com

2.4/5.8 GHz Dual Band Antenna - 12in N Female Connector

  • Picture of 2.4/5.8 GHz Dual Band Antenna - 12in N Female Connector
  • Picture of 2.4/5.8 GHz Dual Band Antenna - 12in N Female Connector
Picture of 2.4/5.8 GHz Dual Band Antenna - 12in N Female Connector
SKU HG2458-5P-135-NF
Available to Ship 86
Quantity Price
1 - 24 $160.99
25 - 49 $154.55
50 - 99 $149.72
100 + Call Us
Price $160.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-5P-135 WiFi antenna features two separate 2.4 GHz and 5.8 GHz 5 dBi dipole antennas in a single package. Each of the internal antennas are connected to individual coaxial cables, one for 2.4 GHz and the other for 5.8 GHz. The unit has a broad horizontal beamwidth of 135 degrees for improved coverage in large areas. The unit is designed for use with 802.11a/b/g/n and 802.11ac Access Points and Routers. It is ideally suited for office, public hotspot, industrial or warehouse use. The antenna is lightweight and features an aesthetic UV-stable, white ABS UL Flame Rated radome. The HG2458-5P-135 can be installed for horizontal or vertical polarization.

Designed for indoor operations, the HG2458-5P-135 features a compact radome permitting mounting in many areas where space is at a premium for the antenna. This allows the antenna to be positioned for optimal performance. The HG2458-5P-135 can be mounted to walls, system racks and panels, metal panels and other structures using standard hardware.


Features
  • 2.4 and 5 GHz Dipole Elements
  • Compact size, 3.2" x 6.2" x 2.2"
  • Durable UV-stable white ABS radome
  • Two cables
  • Vertical or horizontal polarization

Application
  • Wide angle coverage applications
  • WiMAX Technology
  • Designed for Indoor Applications
  • IEEE 802.11a/b/g/n and 802.11ac access points and routers

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.