L-com

2.4/ 5.8 GHz 9 dBi Dual Band Omni Antenna 5pk

  • Picture of 2.4/ 5.8 GHz  9 dBi Dual Band Omni Antenna   5pk
  • Picture of 2.4/ 5.8 GHz  9 dBi Dual Band Omni Antenna   5pk
Picture of 2.4/ 5.8 GHz  9 dBi Dual Band Omni Antenna   5pk
SKU HG2458-09U-PRO-5PK
Available to Ship 1
Quantity Price
1 - 4 $1,110.00
5 - 9 $1,065.60
10 - 24 $1,021.20
25 + Call Us
Price $1,110.00

All Prices are in US Dollars and do not include duties



Professional Performance

The HyperLink HG2458-09U-PRO is a professional high gain dual band omnidirectional base station Wi-Fi antenna designed and optimized for the 2.4 and 5.8GHz frequency. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG2458-06U-PRO construction features a heavy-duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG2458-06U-PRO far exceeds other omnidirectional antennas. The included mounting system features twin heavy-duty mounting brackets and u-bolts for superior strength.


Features
  • All weather operation
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Integral N-Female connector
  • Twin heavy duty steel mounting brackets and u-bolts

Application
  • 2.4/5.8 GHz IEEE 802.11a/b/g and 802.11ac applications
  • 2.4GHz Wi-Fi applications
  • Point-to-multipoint applications
  • Wireless video systems
  • 5.8 GHz UNII and ISM applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.