Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector

  • Picture of 2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector
  • Picture of 2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector
  • Picture of 2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector
  • Picture of 2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector
Picture of 2.4/5.8 GHz 5/6 dBi Dual Band Omnidirectional Antenna - N-Female Connector
SKU HGV-2458-05U
Available to Ship 935
Quantity Price
1 - 24 $123.99
25 - 49 $117.79
50 - 99 $111.59
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The HyperLink brand HGV-2458-05U is an economical yet high performance dual band omnidirectional antenna designed for operation in the 2.4 GHz and 4.9/5.8 GHz frequency bands. Compact and lightweight, these antennas are ideally suited multipoint applications where wide coverage is desired.

The HGV-2458-05U antennas feature an integral N-Female bulkhead type connector that can mount through the wall of an equipment enclosure. Also included is a mast mounting kit which consists of a heavy-duty steel bracket and a pair of U-bolts. This kit allows for installations on masts up to 2.0" in diameter. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the antenna to be mounted in up or down positions.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • High Performance in a compact lightweight design
  • Includes mast mounting kit
  • Integral N-Female connector

Application
  • IEEE 802.11a compatible
  • WiMAX and WiFi applications
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety band
  • Multipoint and mobile applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.