L-com

2.4/5.8 GHz 3 dBi Omni Directional Ceiling Antenna - N-Male Connector

  • Picture of 2.4/5.8 GHz 3 dBi Omni Directional Ceiling Antenna - N-Male Connector
Picture of 2.4/5.8 GHz 3 dBi Omni Directional Ceiling Antenna - N-Male Connector
SKU HG2458CU-1-NM
Available to Ship 18
Quantity Price
1 - 24 $85.99
25 - 49 $77.39
50 - 99 $68.79
100 + Call Us
Price $85.99

All Prices are in US Dollars and do not include duties



The CU-1 Series are high performance broadband/multi-band ceiling mount WiFi antennas which can be used for a wide array of in-building wireless applications where wide coverage is desired. Ideal for 802.11ac applications, these antennas are designed to mount easily through a single hole in a solid or suspended ceiling.

Features
  • Mounts to ceiling tiles
  • Multiband Applications
  • 12-inch coax lead
  • Compact size, low profile

Application
  • IEEE 802.11a/b/g/n/ac WLAN Installations
  • IEEE 802.16 WiMAX
  • Distrubuted Antenna Systems, DAS
  • Multiband Access Points and Routers

Key Specifications

Key Specifications

Antenna Type
Ceiling
Polarization
Vertical
Minimum Frequency
2.3 GHz
Maximum Frequency
6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.