L-com

2.4/5 GHz Dual Band Antenna w/Mag Mount, 5ft RP-SMA Plug Connector

  • Picture of 2.4/5 GHz Dual Band Antenna w/Mag Mount, 5ft RP-SMA Plug Connector
  • Picture of 2.4/5 GHz Dual Band Antenna w/Mag Mount, 5ft RP-SMA Plug Connector
Picture of 2.4/5 GHz Dual Band Antenna w/Mag Mount, 5ft RP-SMA Plug Connector
SKU HG2458MGRD-RSP
  Available for backorder
Quantity Price
1 - 24 $81.99
25 - 49 $77.89
50 - 99 $73.79
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458MGRD is a high performance Dual Band rubber-duck desktop antenna designed to operate in 2.4-2.5 GHz or 5.1-5.9 GHz bands. The Dual Band design of this antenna eliminates the need to purchase different antennas for each frequency. It is ideally suited for IEEE 802.11a, 802.11b, 802.11g, 802.11n and 802.11ac applications.

Measuring 10.1" long, this antenna features rugged composite blade style radome and can tilt-and-swivel. This allows it to be used vertically, at a right angle, or any angle in-between. This antenna includes a magnetic base suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

For additional information and complete specification, click on the data sheet link on the Downloads tab.


Features
  • Compact design
  • Magnetic base with 5 ft. high performance low-loss 100-series cable
  • Rugged composite radome
  • Tilt and swivel design
  • Two frequency ranges in one antenna

Application
  • 5.8 GHz ISM/UNII applications
  • 2.4 GHz, and 5.8 GHz band applications
  • 5.8 GHz wireless video and security systems
  • IEEE 802.11a/b/g/n and 802.11ac WiFi access points and routers

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.