L-com

2.4/5 GHz 9 dBi Flat Panel Antenna - N-Female Connector

  • Picture of 2.4/5 GHz 9 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4/5 GHz 9 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4/5 GHz 9 dBi Flat Panel Antenna - N-Female Connector
Picture of 2.4/5 GHz 9 dBi Flat Panel Antenna - N-Female Connector
SKU HG2458-09P
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HG2458-09P is a high performance multi-band directional flat patch WiFi antenna suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (5125-5850 MHz) band. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. It features a integral N-Female connector.

Multi-Band Operation

The HG2458-09P is actually two antennas in one. A dual element 2.4 GHz antenna and a dual element 5 GHz antenna coupled to a single feed. Since many multi-band 802.11a/b/g radios share a single antenna, the HG2458-09P can split these signals so that the two separate internal 2.4 GHz and 5 GHz antennas can be used to improve performance. The HG2458-09P can also receive separate 2.4 GHz and 5 GHz signals and combine them into a single feed.

The HG2458-09P antenna is supplied with a 60 degree tilt and swivel mast mounting kit. This antenna can be wall mounted with the optional brackets.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Multi-Band operation - 2400-2500 MHz and 5125-5850 MHz
  • Can be installed for either vertical or horizontal polarization
  • Dual element 2.4 GHz and 5 GHz internal antennas coupled to a single feed
  • Durable UV-stable, UL flame rated radome
  • Light weight, Low loss solid brass elements & integral N-Female connector

Application
  • IEEE 802.11a/b/g/n and 802.11ac applications
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4 GHz ISM, 5.3 GHz and 5.8 GHz UNII/ISM band wireless systems
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • WiFi and WiMAX applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.