L-com

2.4/5 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors

  • Picture of 2.4/5 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
  • Picture of 2.4/5 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
Picture of 2.4/5 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
SKU HG2458-08DP-4NF
Available to Ship 56
Quantity Price
1 - 9 $427.99
10 - 24 $393.75
25 - 99 $359.51
100 + Call Us
Price $427.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-08DP-4NF Flat Panel Antenna combines four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-08DP-4NF antenna is designed for wall mounting. An optional tilt and swivel mast mount kit can be purchased which allows for quick installation at various degrees of up/down tilt for easy alignment.

The HG2458-08DP-4NF features four separate dual band antennas ports, two for horizontal polarization and two for vertical polarization.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Two vertical and two horizontal elements
  • UV-resistant radome for all-weather operation
  • Dual band, high gain operation
  • Dual polarity feed system in single enclosure
  • Four independent antennas

Application
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN systems
  • Homeland Security and Public Safety Band
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Hospitality, Industrial, Municipality
  • MIMO wireless access points and routers

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.