L-com

2.4/ 5 GHz 6 dBi Dual Frequency / Dual Polarized Omni Antenna

  • Picture of 2.4/ 5 GHz 6 dBi Dual Frequency / Dual Polarized Omni Antenna
Picture of 2.4/ 5 GHz 6 dBi Dual Frequency / Dual Polarized Omni Antenna
SKU HG2458-06DPU
Available to Ship 6
Quantity Price
1 - 9 $447.99
10 - 24 $412.15
25 - 99 $376.31
100 + Call Us
Price $447.99

All Prices are in US Dollars and do not include duties



L-com has developed the world's first 802.11ac 4x4 MIMO outdoor omni directional, dual polarized / dual frequency antenna line.

The HyperGain HG2458-06DPU is a professional high gain dual band/dual polarity omnidirectional base station antenna designed and optimized for 2.4 and 5 GHz frequencies. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired. The DPU series stands out from the competition since they are true 360 degree omni directional antennas which feature patent pending technology.

Dual Frequency / Dual Polarized

The HG2458-06DPU is actually four antennas in one, a 2.4 GHz dual polarized antenna and a 5 GHz dual polarized antenna together in a single radome. Each frequency features separate feeds for both horizontal and vertical polarities, four N-Female connectors total.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

The HG2458-06DPU construction features a heavy-duty UV resistant PVC radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG2458-06DPU far exceeds other omnidirectional antennas. The included mounting system features twin heavy-duty mounting clamps and bolts for superior strength.

For additional information and full specifications, click on the data sheet link in the Downloads tab.


Features
  • MIMO - Multiple-Input and Multiple-Output, separate inputs for 2.4 GHz and 5 GHz - four connectors total
  • UV-Resistant radome for all-weather operation
  • Dual polarity/dual frequency feed system in single enclosure
  • Heavy duty industrial grade design
  • True 360 degree omni directional antennas which feature patent pending technology

Application
  • 2.4/5 GHz IEEE 802.11a/b/g and 802.11ac applications
  • Point-to-multipoint applications
  • Wireless video systems
  • Supports 1x2, 2x2 and 4x4 MIMO AP/Routers
  • WiMax, WISP and WiFI applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.