L-com

2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector

  • Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
  • Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
Picture of 2.4 / 5 GHz 20 dBi Flat Panel Antenna - N-Female Connector
SKU HG2458-20P
Available to Ship 31
Quantity Price
1 - 9 $303.99
10 - 24 $291.83
25 - 99 $279.67
100 + Call Us
Price $303.99

All Prices are in US Dollars and do not include duties



The HG2458-20P is a high performance multi-band directional flat patch WiFi antenna suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 5.1-5.8 GHz (5150-5850 MHz) band. The Multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. The HG2458-20P features a heavy-duty UV-stable radome for all-weather operation. It is supplied with a tilt and swivel mast kit which allows installation at various degrees of incline for easy alignment.

Multi Band Operation

The HG2458-20P is actually two antennas in one. A dual element 2.4 GHz antenna and a dual element 5 GHz antenna coupled to a single feed. Since many dual-band 802.11a/b/g radios share a single antenna, the HG2458-20P can split these signals so that the two separate internal 2.4 GHz and 5 GHz antennas can be used to improve performance. The HG2458-20P can also receive separate 2.4 GHz and 5 GHz signals and combine them into a single feed.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual antenna elements coupled to single feed
  • Heavy duty all weather radome
  • Includes tilt and swivel mast mount
  • Multi-band operation, 2400-2500 GHz / 5150-5875 GHz
  • Can be mounted for horizontal or vertical polarization

Application
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4 GHz ISM and 5.3/5.8 GHz UNII/ISM wireless systems
  • IEEE 802.11a, 802.11b, 802.11g and 802.11ac applications
  • Multi-band access points, CPE's and wireless routers
  • Subscriber sites and CPE applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.